IESNA:LM-63-2002
[TEST]P1645013
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-730-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5701.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
687.0 696.8 716.0 736.0 764.2 805.0 859.0 916.5 967.2 1024.0 1077.9 1146.1 1218.8 1291.9 1356.8 
1427.9 1508.8 1595.4 1720.8 1856.0 1963.8 2042.2 2105.9 2139.4 2063.0 1851.9 1485.5 847.1 367.2 169.9 120.1 
91.1 58.0 39.2 20.8 0.0 0.0 
687.0 696.0 714.4 734.4 764.2 804.2 855.7 916.1 969.2 1022.3 1082.8 1148.1 1224.5 1296.0 1360.5 
1432.4 1512.9 1604.8 1734.7 1868.6 1974.4 2051.6 2119.0 2143.5 2070.0 1861.7 1488.8 841.4 368.0 172.4 122.1 
93.9 58.0 40.4 21.6 0.0 0.0 
687.0 695.6 712.7 734.8 765.0 804.2 852.8 911.6 965.1 1018.2 1077.5 1144.9 1218.8 1291.9 1359.7 
1426.3 1503.1 1609.3 1741.2 1889.5 2021.4 2113.7 2183.9 2234.6 2194.6 2011.6 1644.0 1048.9 463.6 213.6 142.5 
104.2 69.0 47.0 24.5 0.4 0.0 
687.0 698.0 714.8 736.0 766.2 803.4 847.5 901.0 957.0 1007.6 1067.7 1131.4 1207.8 1281.3 1362.2 
1431.2 1505.1 1605.6 1731.8 1893.5 2071.6 2217.4 2343.2 2441.7 2467.0 2346.5 2048.3 1461.0 720.9 312.1 178.9 
124.2 82.9 52.7 24.1 0.4 0.0 
687.0 697.2 713.1 734.8 766.6 804.6 845.9 890.4 942.7 997.0 1051.3 1117.5 1193.5 1264.9 1348.7 
1425.9 1499.0 1591.3 1725.7 1898.4 2113.3 2311.8 2534.0 2696.9 2825.6 2836.2 2625.1 2166.4 1402.2 598.8 
275.3 169.9 103.7 59.6 28.6 0.8 0.0 
687.0 696.8 711.5 734.0 765.4 803.4 841.4 883.1 928.8 982.3 1035.4 1095.0 1161.2 1236.8 1313.1 
1392.4 1480.2 1580.7 1710.6 1887.0 2116.5 2381.6 2644.3 2902.0 3157.7 3328.4 3349.6 3073.5 2484.1 1541.1 
600.4 212.8 110.7 62.9 24.9 1.2 0.0 
687.0 696.8 711.1 732.7 763.0 801.0 842.2 884.7 928.0 977.4 1031.3 1087.3 1144.5 1212.7 1298.4 
1387.9 1457.3 1540.6 1661.5 1818.0 2028.3 2286.5 2583.4 2928.5 3290.8 3625.3 3858.6 3873.7 3598.0 2933.8 
1962.6 939.0 271.2 116.4 49.0 5.3 0.0 
687.0 696.4 710.3 731.9 761.7 798.9 841.0 884.3 930.0 975.8 1033.0 1087.3 1142.8 1209.0 1296.8 
1379.7 1446.3 1526.8 1644.8 1801.6 2010.8 2266.4 2558.1 2899.9 3267.1 3610.2 3854.9 3895.3 3635.1 2967.3 
2032.8 1106.5 321.4 124.2 48.6 5.7 0.0 
687.0 695.6 707.4 727.4 756.4 792.4 834.9 881.0 925.9 974.1 1028.5 1085.6 1137.9 1202.5 1279.7 
1355.2 1409.9 1496.5 1628.9 1804.5 2026.3 2279.1 2552.8 2849.3 3159.3 3465.6 3679.7 3749.1 3548.1 2892.6 
2069.2 1318.0 644.9 186.2 68.2 14.3 0.0 
687.0 692.3 702.5 719.7 746.6 779.7 817.7 857.7 902.7 947.6 993.3 1036.2 1080.3 1128.5 1191.4 
1250.7 1314.8 1430.4 1593.3 1800.4 2039.4 2308.5 2589.1 2869.3 3170.3 3406.0 3540.0 3517.9 3150.7 2521.7 
1886.2 1173.5 483.6 164.6 74.7 22.9 0.0 
687.0 687.8 695.6 710.3 733.6 760.9 794.0 827.5 860.6 894.5 930.8 959.4 992.9 1027.2 1073.8 
1122.8 1200.0 1327.0 1504.3 1722.4 1985.0 2283.6 2603.4 2943.6 3252.4 3430.5 3435.0 3149.1 2505.4 1822.9 
1201.2 618.8 243.0 100.1 38.0 12.7 0.0 
687.0 690.3 696.4 710.3 732.3 760.9 788.3 820.6 850.4 881.0 910.0 934.1 961.1 992.1 1033.8 
1085.2 1173.5 1299.3 1459.4 1655.4 1889.9 2157.4 2435.1 2703.5 2888.5 2938.3 2821.9 2492.3 1885.8 1303.7 
809.9 399.9 170.7 78.4 33.5 11.4 0.0 
687.0 685.4 690.7 703.7 724.6 750.3 778.5 807.9 834.4 860.6 884.3 902.2 925.1 954.5 996.6 
1059.9 1144.5 1239.6 1345.8 1469.6 1627.2 1802.5 1987.1 2160.3 2255.0 2243.6 2121.0 1820.0 1359.7 897.3 
527.7 256.5 128.3 66.2 35.1 17.2 0.0 
687.0 687.8 691.9 703.7 725.0 750.3 776.4 800.5 821.0 836.9 852.0 865.9 885.9 914.1 932.9 
934.9 918.2 882.2 828.3 766.2 715.2 690.3 667.0 609.8 513.0 398.2 299.0 227.9 178.5 151.9 132.3 111.1 
89.9 71.9 49.8 25.3 0.0 
687.0 687.0 690.3 701.7 722.5 745.4 766.6 782.6 793.2 800.5 807.5 804.2 789.1 760.1 716.4 
658.0 584.9 502.4 424.8 364.3 317.0 283.1 256.9 236.5 220.2 203.4 187.1 172.8 159.3 147.4 132.3 115.2 94.4 
73.9 49.8 22.1 0.0 
687.0 689.5 692.7 704.6 723.8 742.5 753.6 758.5 763.8 763.4 750.3 723.4 680.9 626.6 557.5 
483.6 420.7 373.3 338.2 310.8 286.3 265.1 247.1 234.0 224.2 212.4 196.9 180.9 168.7 153.6 132.3 110.7 89.0 64.9 
40.8 8.6 0.0 
687.0 689.5 694.8 706.2 722.9 734.0 737.6 742.1 741.3 726.6 693.9 647.0 581.2 510.1 444.8 399.9 
370.9 348.0 325.5 305.1 281.4 260.2 250.0 245.1 238.9 225.5 207.9 194.4 194.4 185.4 162.2 135.6 102.1 76.8 43.3 3.7 
0.0 
687.0 685.0 692.7 704.6 716.4 720.5 725.4 729.9 718.5 684.5 636.8 571.4 497.5 436.6 395.0 365.1 
340.2 316.5 291.6 266.3 258.1 255.3 255.7 257.7 252.4 238.5 224.2 219.7 234.0 233.6 227.1 185.4 147.0 107.4 57.6 2.0 
0.0 
687.0 683.7 692.7 707.0 714.4 715.6 722.1 722.1 699.3 655.6 593.5 523.2 458.3 409.7 372.9 341.5 
312.9 281.8 255.3 246.3 241.0 239.8 243.8 247.9 241.8 231.6 221.4 231.6 239.3 233.6 215.2 176.0 145.0 107.4 54.7 0.8 
0.0 
687.0 684.1 695.2 711.5 715.6 716.4 722.9 715.6 683.3 631.9 566.5 497.1 439.5 394.6 354.1 318.6 
286.3 254.9 241.0 233.6 230.8 231.2 237.3 240.2 232.0 221.4 217.7 232.4 229.5 223.0 196.5 164.6 134.0 101.3 49.0 0.0 
0.0 
687.0 679.2 691.5 707.8 712.3 713.5 720.1 709.1 674.7 619.2 556.7 486.0 428.9 383.9 340.2 300.2 
265.9 240.6 230.8 225.1 223.8 225.9 230.4 233.2 229.1 225.9 230.0 247.9 243.8 223.0 187.9 155.6 122.1 85.0 40.0 0.0 
0.0 
687.0 677.6 689.5 705.8 710.7 712.3 718.0 707.4 672.7 621.6 553.8 483.2 429.3 382.3 337.4 298.2 
263.0 238.5 228.7 223.0 222.2 223.8 228.3 230.8 227.9 226.3 230.4 246.3 240.6 216.9 183.0 152.3 118.4 78.8 36.8 0.0 
0.0 
